IESNA:LM-63-2002
[TEST]P1642319
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-730-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12079.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2049.7 2203.6 2248.6 2287.1 2293.7 2286.0 2295.9 2331.1 2382.7 2477.2 2602.5 2752.0 2913.6 3069.6 3214.7 
3360.9 3481.8 3578.5 3689.5 3825.8 3976.3 4151.1 4373.1 4619.3 4901.7 5156.7 5421.6 5520.5 4909.4 3733.4 
2089.3 706.7 418.7 125.3 0.0 0.0 0.0 
2049.7 2211.3 2257.4 2289.3 2292.6 2286.0 2299.2 2334.4 2391.5 2482.7 2610.2 2760.8 2921.3 3068.5 3214.7 
3353.2 3478.5 3586.2 3690.6 3812.6 3952.2 4128.0 4350.0 4587.4 4873.1 5143.5 5446.8 5594.1 5047.9 3895.0 
2264.0 764.9 440.7 148.4 0.0 0.0 0.0 
2049.7 2210.2 2250.8 2284.9 2294.8 2300.3 2326.7 2378.3 2447.6 2543.2 2670.7 2820.1 2974.0 3119.1 3256.5 
3392.7 3524.6 3645.5 3773.0 3904.9 4056.6 4246.7 4475.3 4761.0 5113.8 5442.5 5890.9 6186.5 5907.3 4922.6 
3666.4 1705.7 635.2 350.6 74.7 0.0 0.0 
2049.7 2213.5 2247.5 2277.2 2295.9 2316.8 2357.4 2424.5 2506.9 2605.8 2731.1 2872.9 3021.3 3157.5 3294.9 
3435.6 3580.7 3734.5 3909.3 4096.1 4317.0 4570.9 4875.3 5260.0 5718.3 6204.1 6763.5 7269.1 7297.6 5975.5 
4499.5 2783.9 1385.9 514.4 159.4 0.0 0.0 
2049.7 2205.8 2233.3 2256.3 2282.7 2316.8 2367.3 2436.6 2517.9 2611.3 2716.8 2835.5 2971.8 3107.0 3258.7 
3432.3 3624.6 3845.5 4086.2 4352.2 4650.0 5007.2 5429.3 5955.7 6563.5 7142.7 7725.2 8184.6 8374.7 7531.7 
5056.7 3337.8 1756.3 688.0 180.2 0.0 0.0 
2049.7 2193.7 2220.1 2238.7 2267.3 2309.1 2359.6 2427.8 2506.9 2593.7 2690.5 2804.8 2935.5 3078.4 3243.3 
3433.4 3659.8 3917.0 4199.4 4519.3 4858.9 5261.1 5759.0 6298.6 6881.1 7410.8 7905.4 8325.2 8508.8 7837.3 
5335.8 3087.2 1456.2 428.6 70.3 0.0 0.0 
2049.7 2191.5 2216.8 2226.7 2257.4 2299.2 2355.2 2419.0 2489.3 2567.4 2654.2 2764.1 2887.2 3034.5 3202.6 
3410.3 3645.5 3926.9 4239.0 4589.6 5001.7 5444.7 5951.3 6494.2 7004.2 7444.9 7847.2 8223.0 8263.7 7418.5 
5182.0 2613.5 1149.6 362.7 70.3 1.1 0.0 
2049.7 2175.0 2199.2 2202.5 2224.5 2269.5 2324.5 2388.2 2446.5 2508.0 2587.1 2680.6 2801.5 2947.6 3133.4 
3377.4 3657.6 3976.3 4366.5 4749.0 5234.7 5679.8 6149.1 6591.0 6964.6 7272.4 7577.9 7730.7 7319.6 5963.4 
3825.8 1900.2 702.3 401.2 227.5 5.5 0.0 
2049.7 2145.3 2165.1 2161.8 2172.8 2209.1 2261.8 2321.2 2379.4 2437.7 2506.9 2599.2 2719.0 2881.7 3096.0 
3379.6 3726.8 4154.4 4619.3 5140.2 5656.8 6099.7 6511.8 6825.0 7082.2 7271.3 7347.1 7031.7 5862.3 3778.5 
1673.8 615.5 313.2 162.7 29.7 3.3 0.0 
2049.7 2108.0 2114.6 2111.3 2119.0 2145.3 2191.5 2244.2 2301.4 2361.8 2433.3 2532.2 2668.5 2859.7 3122.4 
3473.0 3901.6 4424.7 4967.7 5497.4 5932.6 6264.5 6509.6 6699.8 6811.9 6814.1 6544.8 5639.2 3735.6 1636.5 
427.5 162.7 86.8 47.3 19.8 4.4 0.0 
2049.7 2066.2 2042.0 2027.7 2028.8 2050.8 2090.4 2135.4 2178.3 2226.7 2288.2 2367.3 2479.4 2646.5 2869.6 
3176.2 3568.6 4011.5 4497.3 4892.9 5187.5 5363.3 5490.8 5576.5 5546.9 5346.8 4755.6 3621.3 1983.8 666.0 198.9 
105.5 73.6 61.5 45.1 9.9 0.0 
2049.7 2036.5 1995.9 1960.7 1945.3 1953.0 1975.0 2000.3 2025.5 2056.3 2093.7 2147.5 2225.6 2342.1 2504.7 
2743.2 3034.5 3405.9 3792.8 4089.5 4301.6 4406.1 4453.3 4434.6 4296.2 3997.2 3385.0 2433.3 1223.2 415.4 141.8 
92.3 75.8 64.8 44.0 12.1 0.0 
2049.7 1998.1 1935.4 1879.4 1843.1 1824.4 1820.0 1821.1 1821.1 1821.1 1822.2 1831.0 1853.0 1891.5 1961.8 
2076.1 2224.5 2405.8 2592.6 2709.1 2726.7 2647.6 2498.1 2277.2 1967.3 1582.6 1118.8 680.3 322.0 137.4 72.5 48.4 
26.4 16.5 8.8 3.3 0.0 
2049.7 1953.0 1843.1 1735.4 1639.8 1558.4 1485.9 1411.2 1325.4 1229.8 1124.3 1007.8 877.0 741.9 610.0 483.6 375.9 
296.7 245.1 214.3 191.2 172.5 155.0 139.6 124.2 108.8 93.4 79.1 62.6 47.3 33.0 23.1 15.4 8.8 6.6 4.4 0.0 
2049.7 1910.1 1749.7 1582.6 1420.0 1260.6 1097.9 933.1 766.0 611.1 478.1 372.6 307.7 275.9 256.1 236.3 220.9 204.4 
189.0 172.5 157.2 142.9 130.8 118.7 106.6 92.3 78.0 67.0 55.0 42.9 30.8 20.9 14.3 9.9 7.7 5.5 0.0 
2049.7 1869.5 1655.2 1431.0 1187.0 958.4 739.7 561.6 422.0 338.5 307.7 290.1 273.7 258.3 238.5 222.0 206.6 192.3 
179.1 164.9 152.8 139.6 126.4 113.2 100.0 87.9 75.8 64.8 55.0 45.1 33.0 25.3 18.7 13.2 8.8 5.5 0.0 
2049.7 1816.7 1566.1 1278.2 981.4 718.8 502.3 372.6 322.0 305.5 291.2 278.1 263.8 248.4 228.6 214.3 198.9 184.6 
172.5 159.4 147.3 134.1 119.8 105.5 91.2 79.1 67.0 57.2 47.3 40.7 33.0 25.3 18.7 14.3 11.0 7.7 0.0 
2049.7 1791.4 1485.9 1154.0 805.6 550.6 380.3 325.3 309.9 295.6 283.6 271.5 257.2 240.7 224.2 208.8 193.4 180.2 
167.1 152.8 137.4 122.0 106.6 91.2 76.9 65.9 55.0 46.2 39.6 34.1 29.7 25.3 20.9 17.6 14.3 11.0 0.0 
2049.7 1760.7 1432.1 1057.3 699.0 450.6 339.6 317.6 304.4 292.3 280.3 268.2 255.0 238.5 223.1 206.6 190.1 173.6 158.3 
141.8 124.2 107.7 91.2 74.7 61.5 50.6 41.8 36.3 33.0 30.8 29.7 27.5 25.3 20.9 17.6 13.2 0.0 
2049.7 1734.3 1383.7 982.5 623.2 396.8 328.6 314.3 301.1 289.0 277.0 264.9 251.7 235.2 218.7 202.2 184.6 166.0 147.3 
128.6 109.9 92.3 75.8 62.6 50.6 41.8 36.3 33.0 31.9 30.8 30.8 29.7 27.5 24.2 19.8 15.4 0.0 
2049.7 1720.0 1358.4 951.8 585.8 374.8 326.4 312.1 300.0 287.9 274.8 261.6 248.4 231.9 215.4 198.9 180.2 159.4 139.6 
119.8 101.1 83.5 68.1 55.0 45.1 38.5 34.1 31.9 30.8 30.8 30.8 29.7 27.5 25.3 22.0 16.5 0.0 
2049.7 1727.7 1363.9 946.3 592.4 369.3 326.4 313.2 300.0 286.8 274.8 261.6 247.3 230.8 215.4 197.8 178.0 158.3 137.4 
117.6 98.9 81.3 65.9 53.9 44.0 37.4 33.0 31.9 30.8 30.8 30.8 29.7 27.5 25.3 22.0 16.5 0.0 
